SLVU358A February 2010 – January 2022 TPS51513
The output voltage can be set by Switch S1 (VID Bits).
Default setting is 000.
3-Bit VID Table (1 = 1VBIAS, 0 = GND) | |||
---|---|---|---|
VID2 | VID1 | VID0 | VOUT (V) |
0 | 0 | 0 | 1.05 |
0 | 0 | 1 | 1.00 |
0 | 1 | 0 | 0.95 |
0 | 1 | 1 | 0.90 |
1 | 0 | 0 | 0.85 |
1 | 0 | 1 | 0.80 |
1 | 1 | 0 | 0.75 |
1 | 1 | 1 | 0.70 |