SLVU358A February 2010 – January 2022 TPS51513
The 1.2-V output can be set by J10 (Vout Select).
Default setting: Jumper shorts on J10 to set 0.7-V to 1.05-V output.
Jumper Set to | Output Range |
---|---|
No jumper | 1.2-V output |
Jumper shorted | 0.70 V to 1.05 V controlled by 3-bit VID |