SLVU358A February 2010 – January 2022 TPS51513
QTY | RefDes | Description | MFR | Part Number |
---|---|---|---|---|
1 | C1 | Capacitor, Ceramic, 4700 pF, 25 V, X7R, 10%, 0603 | STD | STD |
1 | C10 | Capacitor, Ceramic, 0.022 µF, 25 V, X7R, 10%, 0603 | STD | STD |
1 | C12 | Capacitor, Ceramic, 1 µF, 50 V, X5R, 10%, 0603 | STD | STD |
6 | C13–C19 | Capacitor, Ceramic, 100 µF, 6.3 V, X5R, 20%, 1210 | Murata | GRM32ER60J107ME20L |
2 | C18, C23 | Capacitor, Ceramic, 3300 pF, 10 V, X7R, 10%, 0603 | STD | STD |
1 | C29 | Capacitor, Ceramic, 47 pF, 25 V, C0G&NPO, 10%, 0603 | STD | STD |
2 | C2, C11 | Capacitor, Ceramic, 2.2 µF, 10 V, X5R, 10%, 0603 | STD | STD |
1 | C20 | Capacitor, Ceramic, 0.1 µF, 16 V, X7R, 10%, 0603 | STD | STD |
2 | C21, C22 | Capacitor, Ceramic, 1 µF, 10 V, X7R, 10%, 0603 | STD | STD |
1 | C28 | Capacitor, Ceramic, 3300 pF, 50 V, X7R, 10%, 0603 | STD | STD |
4 | C24–C27 | Capacitor, Ceramic, 10 µF, 16 V, X5R, 10%, 0805 | STD | STD |
4 | C3, C4, C5, C6 | Capacitor, Ceramic, 22 µF, 16 V, X5R, 10%, 1210 | Murata | GRM32ER61C226KE20L |
1 | C7 | Capacitor, Ceramic, 0.22 µF, 6.3 V, X7R, 10%, 0603 | STD | STD |
1 | D1 | Diode, Schottky, 0.5 A, 30 V, SOD-123 | On Semi | MBR0520L |
1 | L1 | Inductor, SMT, 0.47 µH, 41 A, 0.001 Ω, 20% | Vishay | IHLP5050FDERR47M01 |
2 | R11, R13 | Resistor, Chip, 2.05, 1/16W, 1%, 0603 | STD | STD |
1 | R12 | Resistor, Chip, 24.3 K, 1/16W, 1%, 0603 | STD | STD |
1 | R14 | Resistor, Chip, 90.9 K, 1/16W, 1%, 0603 | STD | STD |
6 | R15–R17, R20–R22 | Resistor, Chip, 10 K, 1/16W, 1%, 0603 | STD | STD |
1 | R18 | Resistor, Chip, 37.4 K, 1/16W, 1%, 0603 | STD | STD |
1 | R19 | Resistor, Chip, 100 K, 1/16W, 1%, 0603 | STD | STD |
1 | R2 | Resistor, Chip, 249 K, 1/16W, 1%, 0603 | STD | STD |
2 | R23, R24 | Resistor, Chip, 1.0, 1/10W, 5%, 0805 | STD | STD |
2 | R4, R8 | Resistor, Chip, 0, 1/16W, 1%, 0603 | STD | STD |
1 | R3 | Resistor, Chip, 1.69 K, 1/16W, 1%, 0603 | STD | STD |
1 | R25 | Resistor, Chip, 2.87 K, 1/16W, 1%, 0603 | STD | STD |
1 | R1 | Resistor, Chip, 20.0 K, 1/16W, 1%, 0603 | STD | STD |
1 | R5 | Resistor, Chip, 110 K, 1/16W, 1%, 0603 | STD | STD |
1 | R6 | Resistor, Chip, 25.5 K, 1/16W, 1%, 0603 | STD | STD |
1 | R7 | Resistor, Chip, 43.2 K, 1/16W, 1%, 0603 | STD | STD |
1 | RT1 | NTC, Chip, Thermistor, 150 K, 5%, 0603 | Panasonic-ECG | ERT-J1VV154J |
2 | R9, R10 | Resistor, Chip, 10, 1/16W, 1%, 0603 | STD | STD |
1 | Q1 | MOSFET, Nch, 25 V, 21 A, 5.7 mΩ, QFN5X6mm | TI(Ciclon) | CSD16404Q5A |
2 | Q2, Q3 | MOSFET, Nch, 25 V, 31 A, 2.1 mΩ, QFN5X6mm | TI(Ciclon) | CSD16321Q5 |
1 | U1 | IC, Single-phase, D-CAP+, Synchronous Buck Controller, QFN-32 | TI | TPS51513RHB |
1 | U2 | IC, Integrated LDO with switch-over circuit, DGS10 | TI | TPS51103DRC |
1 | U3 | IC, 150-mA, LDO Linear Regulator, SC70 | TI | TPS71701DCK |