SLVU380A September 2010 – October 2021 TPS54320
The TPS54320 is provided with input/output connectors and test points as shown in Table 2-1. A power supply capable of supplying 2 A must be connected to J1 through a pair of 20 AWG wires. The jumper across JP1 must be in place. See Section 1.3.5 for split input voltage rail operation. The load must be connected to J3 through a pair of 20 AWG wires. The maximum load current capability must be 3 A. Wire lengths must be minimized to reduce losses in the wires. Test-point TP1 provides a place to monitor the VIN input voltages with TP2 providing a convenient ground reference. TP8 is used to monitor the output voltage with TP9 as the ground reference.
Reference Designator | Function |
---|---|
J1 | PVIN input voltage connector. (see Table 1-1 for VIN range). |
J2 | VIN input voltage connector. Not normally used. |
J3 | VOUT, 3.3 V at 3 A maximum. |
J4 | 2-pin header for tracking output and ground. |
J5 | 2-pin header for tracking voltage input and ground. |
JP1 | PVIN to VIN jumper. Normally closed to tie VIN to PVIN for common rail voltage operation. |
JP2 | 2-pin header for enable. Connect EN to ground to disable, open to enable. |
TP1 | PVIN test point at PVIN connector. |
TP2 | GND test point at PVIN connector. |
TP3 | VIN test point at VIN connector. |
TP4 | GND test point at VIN connector. |
TP5 | PH test point. |
TP6 | Slow start / track in test point. |
TP7 | Test point between voltage divider network and output. Used for loop response measurements. |
TP8 | Output voltage test point at VOUT connector. |
TP9 | GND test point at VOUT connector. |
TP10 | PWRGD test point. |