SLVU392A July 2010 – January 2022 TPS53125
Figure 7-1 through Figure 7-5 show the design of the TPS53125EVM-599 printed-circuit board. The EVM has been designed using a 4-layer, 2-oz copper-clad circuit board 3.5 in 2.7 to allow the user to easily view, probe, and evaluate the TPS53125 control IC in a practical application. Moving components to both sides of the PCB or using additional internal layers can offer additional size reduction for space-constrained systems.