SLVU392A July 2010 – January 2022 TPS53125
Table 4-1 lists the test points, their labels, uses, and where additional information is located.
Test Point | Label | Use | Section |
---|---|---|---|
TP1 | TEST1 | Monitor Channel 1 Soft-Start Voltage | Section 4.2.4 |
TP2 | TEST2 | Monitor Channel 2 Soft-Start Voltage | Section 4.2.4 |
TP3 | GND | Ground for Input Voltage | Section 4.2.1 |
TP4 | GND | Ground for Channel 1 Output Voltage | Section 4.2.2 |
TP5 | SW1 | Monitor Switching Node for Channel 1 | Section 4.2.5 |
TP6 | GND | Ground for Channel 2 Output Voltage | Section 4.2.3 |
TP7 | VO2 | Monitor Output Voltage for Channel 2 | Section 4.2.3 |
TP8 | VO1 | Monitor Output Voltage for Channel 1 | Section 4.2.2 |
TP9 | VIN | Monitor Input Voltage | Section 4.2.1 |
TP10 | VREG5 | Monitor Output of VREG5 Regulator | Section 4.2.6 |
TP11 | SW2 | Monitor Switching Node for Channel 2 | Section 4.2.5 |
CN1 | VOUT1 | Monitor Output Voltage for Channel 1 | Section 4.2.2 |
CN2 | VOUT2 | Monitor Output Voltage for Channel 2 | Section 4.2.3 |