SLVU392A
July 2010 – January 2022
TPS53125
Trademarks
1
Description
1.1
Applications
1.2
Features
2
TPS53125EVM-599 Electrical Performance Specifications
3
TPS53125EVM-599 Schematic
4
Connector and Test Point Descriptions
4.1
Enable Jumpers/Switches – SW1 and SW2
4.2
Test Point Descriptions
4.2.1
Input Voltage Monitoring – TPS and TP9
4.2.2
Channel 1 Output Voltage Monitoring – TP4 and TP8 or CN1
4.2.3
Channel 2 Output Voltage Monitoring – TP6 and TP7 or CN2
4.2.4
Soft-Start Voltage Monitoring – TP1, TP2, and TP3
4.2.5
Switching Node Monitoring – TP3, TP5, and TP11
4.2.6
5-V Regulator Output Monitoring – TP3 and TP10
5
Test Setup
5.1
Equipment
5.1.1
Voltage Source
5.1.2
Meters
5.1.3
Loads
5.1.4
Oscilloscope and Probe
5.1.5
Recommended Wire Gauge
5.1.6
Other Test Equipment
5.2
Equipment Setup
5.2.1
Test Procedure
5.2.2
Test Setup Diagram
5.3
Start-Up/Shutdown Procedures
5.4
Output Ripple Voltage Measurement Procedure
5.5
Equipment Shutdown
6
TPS53125EVM-599 Test Data
6.1
Efficiency
6.2
Line and Load Regulation
6.3
Output Voltage Ripple and Switching Node Waveforms
6.4
Switch Node
7
TPS53125EVM-599 Assembly Drawings and Layout
8
TPS53125EVM-599 Bill of Materials
9
Revision History
6.2
Line and Load Regulation
V
IN
= 8 V – 22 V, V
OUT1
= 1.05 V, I
OUT
= 0 A – 4 A
Figure 6-3
TPS53125EVM-599 Output Voltage vs Load Current
V
IN
= 8 V – 22 V, V
OUT1
= 1.80 V, I
OUT
= 0 A – 4 A
Figure 6-4
TPS53125EVM-599 Output Voltage vs Load Current