SLVU432A February 2011 – January 2022 TPS53125 , TPS53126 , TPS53127 , TPS53128 , TPS53129
VIN to J3 – The connection between the source voltage VIN and J1 of the TPS53129EVM-621 can carry as much as 2 ADC. The minimum recommended wire size is AWG 16 with the total length of wire less than two feet (1-foot input, 1-foot return).
J1 to LOAD1 and J2 to LOAD2 – The connection between J1 and LOAD1, and J2 and LOAD2 of the TPS53129EVM-621 can carry as much as 4 ADC each. The minimum recommended wire size is AWG 14 with the total length of wire less than two feet (1-foot input, 1-foot return).