SLVU433A February 2011 – January 2022 TPS53125 , TPS53126 , TPS53127 , TPS53128 , TPS53129
Parameter | Notes and Conditions | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
VIN | Input voltage | 8 | 12 | 22 | V | |
IIN | Input current | VIN = 12 V, IOUT1 = 4 A, IOUT2 = 4 A | — | 1.2 | 1.5 | A |
No load input current | VIN = 12 V, IOUT = 0 A | — | 20 | — | mA | |
VIN_UVLO | Input UVLO | IOUT = 4 A | 4.0 | 4.2 | 4.5 | V |
OUTPUT CHARACTERISTICS | ||||||
VOUT1 | Output voltage 1 | VIN = 12 V, IOUT1 = 2 A | — | 1.05 | — | V |
Line regulation | VIN = 8 V to 22 V | — | — | 1% | ||
Load regulation | IOUT1 = 0 A to 4 A | — | — | 1% | ||
VOUT1_rip | Output voltage ripple | VIN = 12 V, IOUT2 = 4 A | — | - | 30 | mVpp |
IOUT1 | Output current 1 | VIN = 8 V to 22 V | 0 | 4 | A | |
VOUT2 | Output voltage 2 | VIN = 12 V, IOUT2 = 2 A | — | 1.80 | — | V |
Line regulation | VIN = 8 V to 22 V | — | — | 1% | ||
Load regulation | IOUT2 = 0 A to 4 A | — | — | 1% | ||
VOUT2_rip | Output voltage ripple | VIN = 12 V, IOUT2 = 4 A | — | — | 30 | mVpp |
IOUT2 | Output current 2 | VIN = 8 V to 22 V | 0 | 4 | A | |
SYSTEMS CHARACTERISTICS | ||||||
FSW | Switching frequency | 200 | 350 | 400 | kHz | |
ηpk1 | Peak efficiency of output 1 | VIN = 12 V | — | 87% | — | |
η1 | Full load efficiency of output 1 | VIN = 12 V, IOUT1 = 4 A | — | 85% | — | |
ηpk2 | Peak efficiency of output 2 | VIN = 12 V | — | 91% | — | |
η2 | Full load efficiency of output 2 | VIN = 12 V, IOUT2 = 4 A | — | 90% | — |