SLVU433A
February 2011 – January 2022
TPS53125
,
TPS53126
,
TPS53127
,
TPS53128
,
TPS53129
Trademarks
1
Introduction
1.1
Description
1.2
Application
1.3
Features
2
Electrical Performance Specifications
3
Schematics
4
Connector and Test Point Descriptions
4.1
Enable Switches (SW1 and SW2)
4.2
Switching Frequency Select Switch (SW3)
4.3
Test Point Descriptions
4.3.1
Input Voltage Monitoring (TP3 and TP9)
4.3.2
Channel 1 Output Voltage Monitoring (TP4 and TP8)
4.3.3
Channel 2 Output Voltage Monitoring (TP6 and TP7)
4.3.4
Soft-Start Voltage Monitoring (TP1, TP2, and TP3)
4.3.5
Switching Node Monitoring (TP3, TP5, and TP11)
4.3.6
5-V Regulator Output Monitoring (TP3 and TP10)
5
Test Setup
5.1
Equipment
5.1.1
Voltage Source
5.1.2
Meters
5.1.3
Loads
5.1.4
Oscilloscope and Probe
5.1.5
Recommended Wire Gauge
5.1.6
Other Test Equipment
5.2
Recommended Setup
6
Test Procedure
6.1
Start-Up Procedure
6.2
Line/Load Regulation and Efficiency Measurement Procedure
6.3
Output Ripple Voltage Measurement Procedure
6.4
Shutdown Procedure
7
Performance Data and Typical Characteristic Curves
7.1
Efficiency
7.2
Line and Load Regulation
7.3
Output Voltage Ripple
7.4
Switch Node Waveforms
8
EVM Assembly Drawings and Layout
9
Bill of Materials
10
Revision History
6.2
Line/Load Regulation and Efficiency Measurement Procedure
Set up the TPS53128EVM-620 per
Section 5.2
.
Start up the TPS53128EVM-620 per
Section 6.1
.
Adjust V
IN
to desired value between 8 V
DC
and 22 V
DC
.
Adjust LOAD1/LOAD2 to desired load between 0 A and 4 A
DC
.
Read input voltage, output voltage, and input current from V1, V2/V3, and A1, respectively.
Shut down TPS53128EVM-620 per
Section 6.4
.