SLVU433A February 2011 – January 2022 TPS53125 , TPS53126 , TPS53127 , TPS53128 , TPS53129
The TPS53128EVM-620 includes independent enable switches for each of the two outputs. When the switch is in the DIS position, the channel is disabled and discharged per the internal discharge characteristics of the TPS53128.
To enable VOUT1, place SW1 in the EN position. To enable VOUT2, place SW2 in the EN position.