SLVU433A February 2011 – January 2022 TPS53125 , TPS53126 , TPS53127 , TPS53128 , TPS53129
The TPS53128EVM-620 evaluation board provides the user with a convenient way to evaluate the TPS53128 dual D-CAP2™ mode control step-down controller in a realistic cost-sensitive application. Providing both a low core-type 1.05-V and I/O type 1.8-V output at up to 4 A from a loosely regulated 12-V (8-V to 22-V) source, the TPS53128EVM-620 includes switches and test points to assist a user in evaluating the performance of the TPS53128 controller in their application.