SLVU434A February 2011 – January 2022 TPS53125 , TPS53126 , TPS53127
The TPS53127EVM-614 dual output buck evaluation board provides the user with a convenient way to evaluate the TPS53127 dual D-CAP2™ mode control buck controller in a realistic cost-sensitive application. Providing both a low “core-type” 1.05-V and “I/O type” 1.8-V output at up to 4 A from a loosely regulated 12-V (8 V–22 V) source, the TPS53127EVM-614 includes switches and test points to assist a user in evaluating the performance of the TPS53127 controller in their application.