SLVU434A February 2011 – January 2022 TPS53125 , TPS53126 , TPS53127
The TPS53127EVM-614 includes independent enable switches for each of the two outputs. When the switch is in the DIS position, the channel is disabled and discharged per the internal discharge characteristics of the TPS53127.
To enable VOUT1, place SW1 in the EN position.
To enable VOUT2, place SW2 in the EN position.