SLVU434A February 2011 – January 2022 TPS53125 , TPS53126 , TPS53127
Figure 7-1 through Figure 7-5 show the design of the TPS53127EVM-614 printed circuit board. The EVM has been designed using a 4-layer, 2-oz copper-clad circuit board 3.5 in 2.7 to allow the user to easily view, probe, and evaluate the TPS53127 control IC in a practical application. Moving components to both sides of the PCB or using additional internal layers can offer additional size reduction for space constrained systems.