SLVU435A February 2011 – January 2022 TPS53126
The following figures (Figure 8-1 through Figure 8-6) show the design of the TPS53126EVM-600 printed-circuit board (PCB). The EVM has been designed using a 4-layer, 2-oz copper-clad circuit board of 3.5 inch by 2.7 inch to allow the user to easily view, probe, and evaluate the TPS53126 control integrated circuit in a practical application. Moving components to both sides of the PCB or using additional internal layers can offer additional size reduction for space constrained systems.