SLVU437B October 2011 – June 2021 TPS62130 , TPS62131 , TPS62132 , TPS62133 , TPS62140 , TPS62141 , TPS62142 , TPS62143 , TPS62150 , TPS62151 , TPS62152 , TPS62153
Table 1-1 provides a summary of the TPS621x0EVM-505 performance specifications. All specifications are given for an ambient temperature of 25°C.
Specification | Test Conditions | Min | Typ | Max | Unit |
---|---|---|---|---|---|
Input Voltage | 3.7 | 17 | V | ||
Output Voltage | PWM Mode of Operation | 3.268 | 3.327 | 3.387 | V |
Output Current | TPS62130EVM-505 | 0 | 3000 | mA | |
TPS62140EVM-505 | 0 | 2000 | mA | ||
TPS62150EVM-505 | 0 | 1000 | mA | ||
Peak Efficiency | TPS62130EVM-505, FSW = LOW (high frequency) | 93.2% | |||
Peak Efficiency | TPS62140EVM-505 and TPS62150EVM-505, FSW = HIGH (low frequency) | 95.0% | |||
Soft-Start Time | 1.65 | ms |