SLVU437B October 2011 – June 2021 TPS62130 , TPS62131 , TPS62132 , TPS62133 , TPS62140 , TPS62141 , TPS62142 , TPS62143 , TPS62150 , TPS62151 , TPS62152 , TPS62153
The TPS62130EVM-505 (HPA505-001) uses the TPS62130A adjustable version and is set to a 3.3-V output. The EVM operates with full-rated performance with an input voltage between 3.7 V and 17 V.
The TPS62140EVM-505 (HPA505-002) uses the TPS62140A adjustable version and is set to a 3.3-V output. The EVM operates with full-rated performance with an input voltage between 3.7 V and 17 V.
The TPS62150EVM-505 (HPA505-003) uses the TPS62150A adjustable version and is set to a 3.3-V output. The EVM operates with full-rated performance with an input voltage between 3.7 V and 17 V.