SLVU441B May 2011 – August 2021 TPS54622
The output voltage is set by the resistor divider network of R6 and R7. R6 is fixed at 10 kΩ. To change the output voltage of the EVM, it is necessary to change the value of resistor R7. Changing the value of R7 can change the output voltage above 0.6 V. The value of R7 for a specific output voltage can be calculated using Equation 1.
Table 1-3 lists the R8 values for some common output voltages. Note that VIN must be in a range so that the minimum on-time is greater than 120 ns, and the maximum duty cycle is less than 95%. The values given in Table 1-3 are standard values, not the exact value calculated using Equation 1.
Output Voltage (V) | R7 Value (kΩ) |
---|---|
1.8 | 4.99 |
2.5 | 3.16 |
3.3 | 2.21 |
5 | 1.37 |