SLVU441B May 2011 – August 2021 TPS54622
Figure 2-5 shows the TPS54622EVM-012 response to load transients. The current step is from 25% to 75% of maximum rated load at 12-V input. The current step slew rate is 100 mA / µsec. Total peak-to-peak voltage variation is as shown, including ripple and noise on the output.