D-CAP2 is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.
The TPS54429E is a single, adaptive on-time D-CAP2™ mode synchronous buck converter requiring a very low external component count. The D-CAP2™ control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP or ceramic types and features fast transient response with no external compensation. The switching frequency is internally set at a nominal 700 kHz. The high-side and low-side switching MOSFETs are incorporated inside the TPS54429E package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFETs allows the TPS54429E to achieve high efficiencies and helps keep the junction temperature low at high output currents. The TPS54429E also has an auto-skip Eco-mode to enable higher efficiency at light loads. The TPS54429E dc/dc synchronous converter is designed to provide up to a 4.5-A output from an input voltage source of 7 V to 18 V. The output voltage range is from 0.76-V to 5.5-V voltage and output current range for the evaluation module are given in Table 1-1.
EVM | Input Voltage Range | Output Voltage and Current Range |
---|---|---|
TPS54429EEVM-608 | VIN = 7 V to 18 V | VOUT = 1.05 V, 0 A to 4.5 A |
A summary of the TPS54429EEVM-608 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
Specifications | Test Conditions | Min | Typ | Max | Unit | |
---|---|---|---|---|---|---|
Input voltage range (VIN) | 7 | 12 | 18 | V | ||
CH1 | Output voltage | 1.05 | V | |||
Operating frequency | VIN = 12 V, IO = 1 A | 700 | kHz | |||
Output current range | 0 | 4.5 | A | |||
Overcurrent limit | VIN = 12 V, LO = 1.5 µH | 5.9 | A | |||
Output ripple voltage | VIN = 12 V, IO = 4 A | 10 | mVPP |
These evaluation modules are designed to provide access to the feature of the TPS54429E. Some modification can be made to this module.