All trademarks are the property of their respective owners.
The TPS56121EVM-601 evaluation module (EVM) is a synchronous buck converter providing a fixed 1.0-V output at up to 15 A from a 12-V input bus. The EVM is designed to start up from a single supply; so, no additional bias voltage is required for start up. The module uses the TPS56121 High-Current Synchronous Buck Converter with integrated MOSFETs.
The TPS56121 integrates TI’s high performance controller technology with TI’s industry leading MOSFET technology in a standard QFN package to meet the demands of modern, high-current, and space constrained applications.
TPS56121EVM-601 is designed to use a regulated 12-V (8-V to 14-V) bus voltage to provide a regulated 1.0-V output at up to 15 A of load current. TPS56121EVM-601 is designed to demonstrate the TPS56121 high-current integrated FET converter in a typical space-limited, 12-V bus to low-voltage point-of-load application.