SLVU452A May 2011 – October 2021 TPS54228
The TPS54228EVM-686 is provided with input/output connectors and test points as shown in Table 4-1. A power supply capable of supplying 2 A must be connected to J1 through a pair of 20 AWG wires. The load must be connected to J2 through a pair of 20 AWG wires. The maximum load current capability is 2 A. Wire lengths must be minimized to reduce losses in the wires. Test point TP1 provides a place to monitor the input voltages (VIN) with TP2 providing a convenient ground reference. TP8 is used to monitor the output voltage with TP9 as the ground reference.
Reference Designator | Function |
---|---|
J1 | VIN (see Table 1-1 for VIN range) |
J2 | VOUT, 1.05 V at 3 A maximum. |
JP1 | EN control. Connect EN to OFF to disable, connect EN to ON to enable. |
TP1 | VIN test point at VIN connector. |
TP2 | GND test point at VIN. |
TP3 | EN test point. |
TP4 | Loop response measurement test point. |
TP5 | VREG5 test point. |
TP6 | Switch node test point. |
TP7 | Analog ground test point. |
TP8 | Output voltage test point. |
TP9 | Ground test point at output connector. |