SLVU474C
August 2011 – May 2021
TPS65270
Trademarks
1
Introduction
2
Background
3
Schematic
4
Board Layout
5
Bench Test Setup Conditions
5.1
Headers Description and Jumper Placement
5.2
Jumpers
6
Power-Up Procedure
7
Bill of Materials
8
Revision History
6
Power-Up Procedure
Apply 4.5 V - 16 V to J3.
Toggle JP1 or JP2 to enable V
OUT1
and V
OUT2
respectively.
Apply loads to the output connectors.