SLVU480A July 2011 – August 2021 TPS54528
Table 4-1 shows the input/output connectors and test points of TPS54528EVM-052. Connect a power supply capable of supplying 2 A to J1 through a pair of 20 AWG wires. Connect the load to J2 through a pair of 20 AWG wires. The maximum load current capability is 5 A. Minimize wire lengths to reduce losses in the wires. Test point TP1 provides a place to monitor the input voltages (VIN) with TP2 providing a convenient ground reference. Use TP8 to monitor the output voltage with TP9 as the ground reference.
Reference Designator | Function |
---|---|
J1 | VIN (See Table 1-1 for VIN range.) |
J2 | VOUT, 1.05 V at 5 A maximum |
JP1 | EN control. Connect EN to OFF to disable, connect EN to ON to enable |
TP1 | VIN test point at VIN connector |
TP2 | GND test point at VIN |
TP3 | EN test point |
TP4 | Loop response measurement test point |
TP5 | VREG5 test point |
TP6 | Switch node test point |
TP7 | Analog ground test point |
TP8 | Output voltage test point |
TP9 | Ground test point at output connector |