SWIFT, D-CAP2, Eco-mode, and are trademarks of Texas Instruments.
are trademarks of TI.
All trademarks are the property of their respective owners.
The TPS54295 is a dual, adaptive on-time, D-CAP2™-mode, synchronous buck converter requiring a low, external component count. The D-CAP2™ control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types and features fast transient response with no external compensation. The switching frequency is internally set at a nominal of 700 kHz. The high-side and low-side switching MOSFETs are incorporated inside the TPS54295 package along with the gate drive circuitry. The low, drain-to-source on-resistance of the MOSFETs allows the TPS54295 to achieve high efficiencies and helps keep the junction temperature low at high-output currents. The TPS54295 also features auto-skip Eco-mode operation for improved light-load efficiency. The TPS54295 dual DC/DC synchronous converter is designed to provide up to 2 times 2 A output from an input voltage source of 4.5 V to 18 V. The output voltage range is from 0.76 V to 7 V. Rated input voltage and output current range for the evaluation module are given in Table 1-1.
The TPS54295EVM evaluation module is a dual, synchronous buck converter providing 1.2 V and 3.3 V at 2 A from 4.5 V to 18 V input. This user’s guide describes the TPS54295EVM performance.
Throughout the document, x means 1 or 2, e.g., VFBx means VFB1 or VFB2.
EVM | Input Voltage Range | Output Current Range for Both Outputs |
---|---|---|
TPS54295EVM | VINx = 4.5 V to 18 V | 0 A to 2 A |