All trademarks are the property of their respective owners.
The TPS652510 PMIC is designed to provide 3 , 2 and 2 A continuous outputs with an operational range of 4.5 to 16V and a externally set switching frequency ranging from 300kHz to 2.2MHz, with automatic PFM/PWM operation . When the PMIC is not fully loaded, buck1 can be loaded to 3.5A and buck 2 and 3 to 2.5A.
As there are many possible options to set the converters, table 1 presents the performance specification summary for the EVM.
Evaluation Module | Test Conditions | Output Current Range |
---|---|---|
TPS652510EVM | Vin = 4.5 V to 15 V Fsw = 500 KHz | Buck1, 1.2 V, 3A Buck2, 1.8 V, 3A Buck3, 3.3 V, 3A (25°C ambient) |
This evaluation module is designed to provide access to the features of the TPS652510. Some modifications can be made to this module to test performance at different input and output voltages, current and frequency operation. Please contact TI Field Applications Group for advice on these matters.
The resistor and capacitor values have been chosen according to the guidelines presented on the TPS652510 spec that will be available at
http://focus.ti.com/docs/prod/folders/print/TPS652510.html
Note that for the purpose of gains-phase measurements R14, R17 and R37 (zero ohm on the EVM) need to be replaced by suitable low value resistors as per the network analyzer setup required. Test points connections are provided on either end of the resistors to allow for easy measurement.