SLVU578A
December 2011 – September 2021
TPS54428
Trademarks
1
Introduction
2
Performance Specification Summary
3
Modifications
3.1
Output Voltage Setpoint
3.2
Output Filter and Closed-Loop Response
4
Test Setup and Results
4.1
Input/Output Connections
4.2
Start-Up Procedure
4.3
Efficiency
4.4
Load Regulation
4.5
Line Regulation
4.6
Frequency
4.7
Load Transient Response
4.8
Output Voltage Ripple
4.9
Input Voltage Ripple
4.10
Start-Up and Shut-Down
5
Board Layout
5.1
Layout
6
Schematic, Bill of Materials, and Reference
6.1
Schematic
6.2
Bill of Materials
6.3
Reference
7
Revision History
4.2
Start-Up Procedure
Ensure that the jumper at JP1 (Enable control) is set from EN to OFF.
Apply appropriate V
IN
voltage to VIN and PGND terminals at J1.
Move the jumper at JP1 (Enable control) to cover EN and ON. The EVM enables the output voltage.