SLVU578A December 2011 – September 2021 TPS54428
REFDES | QTY | VALUE | DESCRIPTION | SIZE | PART NUMBER | MFR |
---|---|---|---|---|---|---|
C1, C2 | 2 | 10 μF | Capacitor, Ceramic, 25 V, X5R, 20% | 1210 | Std | Std |
C11 | 0 | Open | Capacitor, Ceramic | 1206 | Std | Std |
C3, C7 | 2 | 0.1 μF | Capacitor, Ceramic, 50 V, X7R, 10% | 0603 | Std | Std |
C4, C8 | 1 | Open | Capacitor, Ceramic | 0603 | Std | Std |
C5 | 1 | 1.0 μF | Capacitor, Ceramic, 16 V, X7R, 10% | 0603 | Std | Std |
C6 | 1 | 8200 pF | Capacitor, Ceramic, 25 V, X7R , 10% | 0603 | Std | Std |
C9, C10 | 2 | 22 μF | Capacitor, Ceramic, 6.3 V, X5R, 20% | 1206 | C3216X5R0J226M | TDK |
L1 | 1 | 1.5 μH | Inductor, SMT, 11 A, 9.7 mΩ | 0.256 x 0.280 inch | SPM6530T-1R5M100 | TDK |
R1 | 1 | 8.25 k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
R2 | 1 | 22.1 k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
R3 | 1 | 0 | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
R4 | 1 | 10.0 k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
R5 | 0 | Open | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
U1 | 1 | TPS54428DDA | IC, 4-A Output Single Sync. Step-Down | SO8[DDA] | TPS54428DDA | TI |