SLVU578A December 2011 – September 2021 TPS54428
The TPS54428EVM-052 input voltage ripple is shown in Figure 4-11. The output current is the rated full load of 4 A and the input voltage is set to 5 V.