SLVU643A May 2012 – August 2021 TPS54525
A summary of the TPS54525EVM-608 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
SPECIFICATIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage range (VIN) | 4.5 | 12 | 18 | V | ||
CH1 | Output voltage | 1.05 | V | |||
Operating frequency | VIN = 9 V, IO = 1 A | 650 | kHz | |||
Output current range | 0 | 5.5 | A | |||
Over current limit | VIN = 12 V, LO = 1.5 µH | 6.9 | A | |||
Output ripple voltage | VIN = 12 V, IO = 5.5 A | 7 | mVPP |