SLVU719B May 2012 – November 2021 TPS53819A
Voltage Source: The input voltage source VIN should be a 0-V to 14-V variable DC source capable of supplying 30 ADC. Connect VIN to J4 as shown in Figure 4-2.
Multimeters:
Output Load: The output load should be an electronic constant-resistance mode load capable of 0 ADC to 25 ADC at 1.2 V. An electronic constant-current load is also acceptable.
Oscilloscope: A digital or analog oscilloscope can be used to measure the output ripple. The oscilloscope must be set for 1-MΩ impedance, 20-MHz bandwidth, AC coupling, 2-μs per division horizontal resolution, 20-mV per division vertical resolution. As shown in Figure 4-1, test points TP7 and TP9 can be used to measure the output ripple voltage by placing the oscilloscope probe tip through TP7 and holding the ground barrel to TP9. It is not recommended to use a long leaded ground connection because this may induce additional noise due to a large ground loop. Alternatively, the output ripple can be measured directly across C14 with a short ground lead as shown in Figure 4-2. To measure other waveforms, adjust the oscilloscope as needed.
Fan: Some of the components of this EVM can approach temperatures of 60°C during operation. A small fan capable of 200–400 LFM is recommended to reduce component temperatures while the EVM is operating. Exercise caution when touching the EVM while the fan is not running and always exercise caution when touching any circuits that can be live or energized.
Recommended Wire Gauge: