SLVU728A
May 2012 – December 2021
TPS53318
,
TPS53319
1
Introduction
1.1
Typical Applications
1.2
Features
2
Electrical Performance Specifications
3
Schematic
4
Test Setup
4.1
Test Equipment
4.2
Recommended Test Setup
5
Configurations
5.1
Switching Frequency Selection
5.2
Soft Start Selection
5.3
Mode Selection
5.4
Enable Selection
6
Test Procedure
6.1
Line/Load Regulation and Efficiency Measurement Procedure
6.2
Control Loop Gain and Phase Measurement Procedure
6.3
List of Test Points
6.4
Equipment Shutdown
7
Performance Data and Typical Characteristic Curves
7.1
Efficiency
7.2
Load Regulation
7.3
Line Regulation
7.4
Enable Turn-On/ Turn-Off
7.5
Output Ripple
7.6
Switching Node
7.7
Output Transient with Auto-skip Mode
7.8
Output Transient with FCCM mode
7.9
Output 0.75-V Pre-bias Turn-On
7.10
Output Overcurrent and Short Circuit Protection
7.11
Bode plot
7.12
Thermal Image
8
EVM Assembly Drawing and PCB Layout
9
Bill of Materials
10
Revision History
7.12
Thermal Image
Figure 7-15
Top Board at 12 V
IN
, 1.5 V/14 A, 25°C Ambient Without Airflow