D-CAP is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.
The TPS51225EVM-133 is designed to use a regulated 12-V bus to produce regulated 5-V and 3.3-V outputs at up to 10 A each of load current. The EVM demonstrates the TPS51225 as a computing-system power supply. It also provides 5-V and 3.3-V LDOs and 14-V voltage-current protection (VCP) for charge pump applications.