SLVU735A
June 2012 – February 2022
TPS51225
Trademarks
1
Description
1.1
Typical Applications
1.2
Features
2
Electrical Performance Specifications
3
Schematic
4
Test Setup
4.1
Test Equipment
4.2
Recommended Test Setup
5
Configurations
6
Test Procedure
6.1
Line/Load Regulation and Efficiency Measurement Procedure
6.2
List of Test Points
6.3
Equipment Shutdown
7
Performance Data and Typical Characteristic Curves
7.1
5-V Efficiency
7.2
5-V Load Regulation
7.3
3.3-V Efficiency
7.4
3.3-V Load Regulation
7.5
Enable Turn-On/Turn-Off
7.6
Output Ripple
7.7
Switching Node
7.8
5-V Output Transient with Auto-skip Mode
7.9
3.3-V Output Transient with Auto-skip Mode
7.10
Output Prebias Turn-On
7.11
Thermal Image
8
EVM Assembly Drawing and PCB Layout
9
Bill of Materials
10
Revision History
7.11
Thermal Image
Figure 7-17
Top Board at 12 V
IN
, 5 V/10 A, 3.3 V/10 A, 25°C Ambient Without Airflow