SLVU735A June   2012  – February 2022 TPS51225

 

  1.   Trademarks
  2. Description
    1. 1.1 Typical Applications
    2. 1.2 Features
  3. Electrical Performance Specifications
  4. Schematic
  5. Test Setup
    1. 4.1 Test Equipment
    2. 4.2 Recommended Test Setup
  6. Configurations
  7. Test Procedure
    1. 6.1 Line/Load Regulation and Efficiency Measurement Procedure
    2. 6.2 List of Test Points
    3. 6.3 Equipment Shutdown
  8. Performance Data and Typical Characteristic Curves
    1. 7.1  5-V Efficiency
    2. 7.2  5-V Load Regulation
    3. 7.3  3.3-V Efficiency
    4. 7.4  3.3-V Load Regulation
    5. 7.5  Enable Turn-On/Turn-Off
    6. 7.6  Output Ripple
    7. 7.7  Switching Node
    8. 7.8  5-V Output Transient with Auto-skip Mode
    9. 7.9  3.3-V Output Transient with Auto-skip Mode
    10. 7.10 Output Prebias Turn-On
    11. 7.11 Thermal Image
  9. EVM Assembly Drawing and PCB Layout
  10. Bill of Materials
  11. 10Revision History

Bill of Materials

This is the EVM components list according to the schematic shown in Figure 3-1.

Table 9-1 EVM Components List
QtyRefDesDescriptionMFRPart Number
4C1, C2, C3, C4Capacitor, ceramic, 22 µF, 25 V, X5R, 20%, 1210MurataGRM32ER61C226KE20L
6C10, C15, C19, C20, C21, C22Capacitor, ceramic, 0.1 µF, 50 V, X7R, 10%, 0603STDSTD
4C5, C6, C26, C27Capacitor, ceramic, 0.01 µF, 50 V, X7R, 10%, 0603STDSTD
3C7, C8, C9Capacitor, ceramic, 1 µF, 10 V, X7R, 10%, 0603STDSTD
2C11, C12Capacitor, POS, 330 µF, 6.3 VDC, 18 mΩ, 20%, 7343Sanyo6TPE330MIL
2C16, C17Capacitor, POS, 470 µF, 4 VDC, 18 mΩ, 20%, 7343Sanyo4TPE470MIL
1D1Diode, Schottky barrier array, 70 mA, 40 V, SOT363BAS40DW-04Diodes
1L1Inductor, SMT, 3.3 µH, 12.3 A, 9.2 mΩ, 11.2 mm × 10.0 mmTokoFDVE1040-H-3R3M
1L2Inductor, SMT, 2.2 µH, 14.2 A, 6.1 mΩ, 11.2 mm × 10.0 mmTokoFDVE1040-H-2R2M
2Q1, Q2MOSFET, Dual N-Chan, 30 V, 25 A, QFN-8 POWERTICSD87352Q5D
9R1, R3, R4, R5, R7, R19, R20, R21, R22Resistor, chip, 0 Ω, 1/16W, 1%, 0603STDSTD
2R10, R11Resistor, chip, 30.1 kΩ, 1/16W, 1%, 0603STDSTD
1R18Resistor, chip, 51.1 kΩ, 1/16W, 1%, 0603STDSTD
1R12Resistor, chip, 100 kΩ, 1/16W, 1%, 0603STDSTD
1R14Resistor, chip, 15.0 kΩ, 1/16W, 1%, 0603STDSTD
2R15, R17Resistor, chip, 10.0 kΩ, 1/16W, 1%, 0603STDSTD
1R16Resistor, chip, 7.50 kΩ, 1/16W, 1%, 0603STDSTD
1R6Resistor, chip, 2.21 Ω, 1/16W, 1%, 0603STDSTD
1R2Resistor, chip, 4.02 Ω, 1/16W, 1%, 0603STDSTD
1U1IC, Dual Synchronous Step-Down Controller with 5-V/3.3-V LDOs for Notebook System Power DFN-20TITPS51225RUK