SLVU735A June   2012  – February 2022 TPS51225

 

  1.   Trademarks
  2. Description
    1. 1.1 Typical Applications
    2. 1.2 Features
  3. Electrical Performance Specifications
  4. Schematic
  5. Test Setup
    1. 4.1 Test Equipment
    2. 4.2 Recommended Test Setup
  6. Configurations
  7. Test Procedure
    1. 6.1 Line/Load Regulation and Efficiency Measurement Procedure
    2. 6.2 List of Test Points
    3. 6.3 Equipment Shutdown
  8. Performance Data and Typical Characteristic Curves
    1. 7.1  5-V Efficiency
    2. 7.2  5-V Load Regulation
    3. 7.3  3.3-V Efficiency
    4. 7.4  3.3-V Load Regulation
    5. 7.5  Enable Turn-On/Turn-Off
    6. 7.6  Output Ripple
    7. 7.7  Switching Node
    8. 7.8  5-V Output Transient with Auto-skip Mode
    9. 7.9  3.3-V Output Transient with Auto-skip Mode
    10. 7.10 Output Prebias Turn-On
    11. 7.11 Thermal Image
  9. EVM Assembly Drawing and PCB Layout
  10. Bill of Materials
  11. 10Revision History

Description

The TPS51225EVM-133 is designed to use a regulated 12-V bus to produce regulated 5-V and 3.3-V outputs at up to 10 A each of load current. The EVM demonstrates the TPS51225 as a computing-system power supply. It also provides 5-V and 3.3-V LDOs and 14-V voltage-current protection (VCP) for charge pump applications.