SLVU735A June 2012 – February 2022 TPS51225
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS |
---|---|---|---|---|---|
INPUT CHARACTERISTICS | |||||
Voltage range | VIN | 8 | 12 | 20 | V |
Maximum input current | VIN = 8 V, 5 VOUT, 1/10 A, 3.3 VOUT, 2/10 A | 7.3 | A | ||
No load input current | VIN = 20 V, 5 VOUT, 1/0 A, 3.3 VOUT, 2/0 A with auto-skip mode | 1.5 | mA | ||
OUTPUT CHARACTERISTICS | |||||
Output voltage VOUT1 | 5 | V | |||
Output voltage regulation | Line regulation (VIN = 8 V–20 V) | 0.1% | |||
Load regulation (VIN = 12 V, VOUT1/0 A–10 A with auto-skip mode), Voutput2: off | 0.5% | ||||
Output voltage ripple | VIN = 12 V, VOUT1/ 10 A , Voutput2: off | 32 | mVpp | ||
Output load current | VIN = 8 V–20 V | 0 | 8 | 10 | A |
Output over current | VIN = 12 V | 12.9 | A | ||
Switching frequency | VIN = 12 V, Voutput1/10 A | 300 | kHz | ||
Efficiency | VIN = 12 V, Vout1/10 A, Vout2: off | 95.69% | |||
Output voltage Vout2 | 3.3 | V | |||
Output voltage regulation | Line regulation (VIN = 8 V–20 V) | 0.1% | |||
Load regulation (VIN = 12 V, VOUT 2/0 A–10 A with auto-skip mode), Voutput1: off | 0.5% | ||||
Output voltage ripple | VIN = 12 V, Vout2/10 A , Voutput1: off | 30 | mVpp | ||
Output load current | VIN = 8 V–20 V | 0 | 8 | 10 | A |
Output over current | VIN = 12 V | 12.9 | A | ||
Switching Frequency | VIN = 12 V, Voutput2/10 A | 355 | kHz | ||
Efficiency | VIN = 12 V, Vout2 at 10 A, Vout1: off | 94.33% | |||
Operating temperature | 25 | °C |