SLVU780A September   2012  – November 2021 TPS5403

 

  1.   Trademarks
  2. 1Introduction
  3. 2Background
  4. 3Board Layout
  5. 4Bench Test Setup Conditions
    1. 4.1 Headers Description and Jumper Placement
    2. 4.2 Jumpers and Switches
  6. 5Power-Up Procedure
  7. 6Schematic and Bill of Materials
  8. 7Revision History

Background

The TPS5403 is designed to provide 1.7-A continuous current with an operational range of 4.5 V to 28 V and an external set switching frequency ranging from 50 kHz to 1.1 MHz.

As there are many possible options to set the converters, Table 2-1 presents the performance specification summary for the EVM.

Table 2-1 Summary of Performance
TEST CONDITIONS PERFORMANCE
VIN = 4.5 V to 28 V
fSW = 300 kHz
(25°C ambient)
Buck: 3.3 V, up to 1.7 A

The evaluation module is designed to provide access to the features of the TPS5403. Some modifications can be made to this module to test performance at different input and output voltages, current and switching frequency. Please contact TI Field Applications Group for advice on these matters.