SLVU793A October 2012 – June 2021 TPS56921
Table 4-1 presents the bill of materials for the TPS56921EVM-188.
Count | RefDes | Value | Description | Size | Part Number | MFR |
1 | C1 | 4.7uF | Capacitor, Ceramic, 25V, X5R, 10% | 805 | Std | Std |
2 | C2, C3 | 10uF | Capacitor, Ceramic, 25V, X5R, 10% | 1206 | Std | Std |
2 | C4, C8 | 0.1uF | Capacitor, Ceramic, 25V, X5R, 10% | 603 | Std | Std |
1 | C5 | 0.01uF | Capacitor, Ceramic, 25V, X7R, 10% | 603 | Std | Std |
1 | C6 | 220pF | Capacitor, Ceramic, 50V, NPO, 5% | 603 | Std | Std |
1 | C7 | 0.022uF | Capacitor, Ceramic, 50V, X7R, 10% | 603 | Std | Std |
2 | C9, C10 | 100uF | Capacitor, Ceramic, 6.3V, X5R, 20% | 1210 | Std | Std |
0 | C11 | open | Capacitor, Ceramic | 1210 | Std | Std |
0 | C12 | open | Capacitor, Ceramic | 603 | Std | Std |
7 | JP1, JP2, JP3, JP4, JP5, JP6, JP7 | PEC02SAAN | Header, Male 2-pin, 100mil spacing, | 0.100 inch x 2 | PEC02SAAN | Sullins |
2 | J1, J2 | ED555/2DS | Terminal Block, 2-pin, 6-A, 3.5mm | 0.27 x 0.25 inch | ED555/2DS | OST |
1 | J3 | PEC05DAAN | Header, Male 2x5-pin, 100mil spacing | 0.100 inch x 5 X 2 | PEC05DAAN | Sullins |
1 | J4 | ED120/2DS | Terminal Block, 2-pin, 15-A, 5.1mm | 0.40 x 0.35 inch | ED120/2DS | OST |
1 | L1 | 1.0uH | Inductor, Power Choke | 7.0 x 6.9 mm | 744311100 | Wurth Elektronik |
0 | R1 | open | Resistor, Chip, 1/16W, 1% | 603 | Std | Std |
0 | R2 | open | Resistor, Chip, 1/16W, 1% | 603 | Std | Std |
2 | R3, R6 | 100k | Resistor, Chip, 1/16W, 1% | 603 | Std | Std |
3 | R4, R5, R10 | 10.0k | Resistor, Chip, 1/16W, 1% | 603 | Std | Std |
1 | R7 | 1.58k | Resistor, Chip, 1/16W, 1% | 603 | Std | Std |
1 | R8 | 0 | Resistor, Chip, 1/16W, 1% | 603 | Std | Std |
1 | R9 | 51.1 | Resistor, Chip, 1/16W, 1% | 603 | Std | Std |
1 | R11 | 26.7k | Resistor, Chip, 1/16W, 1% | 603 | Std | Std |
3 | TP1, TP3,TP11 | 5000 | Test Point, Red, Thru Hole Color Keyed | 0.100 x 0.100 inch | 5000 | Keystone |
4 | TP2, TP4 ,TP8, TP12 | 5001 | Test Point, Black, Thru Hole Color Keyed | 0.100 x 0.100 inch | 5001 | Keystone |
5 | TP5, TP6, TP7, TP9, TP10 | 5002 | Test Point, White, Thru Hole Color Keyed | 0.100 x 0.100 inch | 5002 | Keystone |
1 | U1 | TPS56921PWP | IC, 4.5V to 17V Input, 9A Synchronous Step Down SWIFTConverter With VID Control | HTSSOP | TPS56921PWP | TI |
7 | -- | Shunt, 100-mil, Black | 0.100 | 929950-00 | 3M | |
1 | -- | Label (See Note 5) | 1.25 x 0.25 inch | THT-13-457-10 | Brady | |
1 | -- | PCB, 3" x 3" x 0.062" | PWR188 | Any |