SLVU793A October 2012 – June 2021 TPS56921
The TPS56921EVM-188 is provided with input/output connectors and test points as shown in Table 2-1. A power supply capable of supplying 4 A must be connected to J2 through a pair of 20-AWG wires. The jumper across JP1 must be in place. See Section 1.3.4 for split-input voltage rail operation. The load must be connected to J4 through a pair of 20-AWG wires. The maximum load current capability must be 9 A. Wire lengths must be minimized to reduce losses in the wires. Test-point TP3 provides a place to monitor the VIN input voltages with TP4 providing a convenient ground reference. TP9 is used to monitor the output voltage with TP10 as the ground reference.
Reference Designator | Function |
---|---|
J1 | VIN input voltage connector. Not normally used. |
J2 | PVIN input voltage connector. (See Table 1-1 for VIN range.) |
J3 | I2C interface connector. |
J4 | VOUT, 1.1 V at 9 A maximum |
JP1 | PVIN to VIN jumper. Normally closed to tie VIN to PVIN for common rail voltage operation. |
JP2 | 2-pin header for enable. Connect EN to ground to disable, open to enable. |
JP3 | I2C interface pull up jumper for SDA. |
JP4 | I2C interface pull up jumper for SCL. |
JP5 | I2C interface grounding jumper for A0. |
JP6 | I2C interface grounding jumper for A1. |
JP7 | PWRGD pull up to Vin. (1) |
TP1 | VIN test point at VIN connector. |
TP2 | GND test point at VIN connector. |
TP3 | PVIN test point at PVIN connector. |
TP4 | GND test point at PVIN connector. |
TP5 | PWRGD test point. |
TP6 | PH test point. |
TP7 | COMP pin test point. |
TP8 | Analog GND test point. |
TP9 | Test point in voltage divider network at VO. Used for loop response measurements when output voltage is set using I2C control. |
TP10 | Test point in voltage divider network. Used for loop response measurements when output voltage is set using external resistor divider network. |
TP11 | Output voltage test point at VOUT connector. |
TP12 | GND test point at VOUT connector. |