SLVU876A
February 2013 – May 2021
TPS65279V
Trademarks
1
Introduction
2
Background
3
TPS65279V Schematic
4
Board Layout
5
Bench Test Setup Conditions
5.1
Header Description and Jumper Placement
5.2
Hardware Requirement
5.3
Hardware Setup
5.4
Installing Software
5.5
Software Operation
6
Power-Up Procedure
7
TPS65279V EVM Bill of Materials
8
Revision History
6
Power-Up Procedure
Use the following steps to power-up the EVM:
Connect I
2
C adaptor to JP15
Apply 4.5 V to J1
Toggle JP1 or JP2 to enable Vout1 and Vout2, respectively
Apply loads to the output connectors.