SLVU888A April 2013 – August 2021 TPS54628
A summary of the TPS54628EVM-052 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
SPECIFICATIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage range (VIN) | 4.5 | 12 | 18 | V | ||
Output voltage | 1.05 | V | ||||
Operating frequency | VIN = 12 V, IO = 1 A | 650 | kHz | |||
Output current range | 0 | 6 | A | |||
Line regulation | IO = 3 A | ±0.3 | % | |||
Load regulation | VIN = 12 V | +0.90, –0.14 | % | |||
Overcurrent limit | VIN = 12 V, LO = 1.5 µH | 6.7 | 7.3 | 8.9 | A | |
Output ripple voltage | VIN = 12 V, IO = 6 A | 15 | mVPP | |||
Maximum efficiency | VIN = 5 V, IO= 0.9 A | 88.6 | % |