SLVU888A April 2013 – August 2021 TPS54628
RefDes | Qty | Value | Description | Size | Part Number | MFR |
---|---|---|---|---|---|---|
C1, C2 | 2 | 10uF | Capacitor, Ceramic, 25V, X5R, 20% | 1210 | Std | Std |
C3, C7 | 2 | 0.1uF | Capacitor, Ceramic, 50V, X7R, 10% | 0603 | Std | Std |
C4, C8 | 0 | Open | Capacitor, Ceramic | 0603 | Std | Std |
C5 | 1 | 1uF | Capacitor, Ceramic, 16V, X7R, 10% | 0603 | Std | Std |
C6 | 1 | 8200pF | Capacitor, Ceramic, 25V, X7R , 10% | 0603 | Std | Std |
C9, C10 | 2 | 22uF | Capacitor, Ceramic, 6.3V, X5R, 20% | 1206 | C3216X5R0J226M | TDK |
C11 | 1 | Open | Capacitor, Ceramic | 1206 | Std | Std |
D1 | 0 | Open | Diode, 0.5 A, 30 V, 2PIN | TUMD2 | RSX051VA-30 | Rohm |
J1, J2 | 2 | ED555/2DS | Terminal Block, 2-pin, 6-A, 3.5mm | 0.27 x 0.25 inch | ED555/2DS | Sullins |
JP1 | 1 | PEC03SAAN | Header, Male 3-pin, 100mil spacing | 0.100 inch x 3 | PEC03SAAN | Sullins |
L1 | 1 | 1.5uH | Inductor, SMT, 11.6 A, 10.67 milliohm | 0.256 x 0.280 inch | SPM6530T-1R5M100 | TDK |
R1 | 1 | 8.25k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
R2 | 1 | 22.1k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
R3, R5 | 2 | 0 | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
R4 | 1 | 10.0k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
R5 | 0 | Open | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
TP1, TP3, TP4, TP5, TP6, TP8 | 3 | 5000 | Test Point, Red, Thru Hole Color Keyed | 0.100 x 0.100 inch | 5000 | Keystone |
TP2, TP7, TP9 | 3 | 5001 | Test Point, Black, Thru Hole Color Keyed | 0.100 x 0.100 inch | 5001 | Keystone |
U1 | 1 | TPS54628DDA | IC, 4.5-18 V Input, 6-A Sync. Step-Down Converter with Eco-mode | SO8[DDA] | TPS54628DDA | TI |
– | 1 | Shunt, 100-mil, Black | 0.100 | 929950-00 | 3M | |
– | 1 | PCB | PWR056 | Any |