SLVU890A April 2013 – August 2021 TPS54531
DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
---|---|---|---|---|---|---|
1 | Printed Circuit Board | PWR530A | Any | |||
C1, C2 | 2 | 4.7 μF | CAP, CERM, 4.7 μF, 50 V, ±10%, X7R, 1210 | 1210 | GRM32ER71H475KA88L | MuRata |
C3 | 1 | 0.01 μF | CAP, CERM, 0.01 μF, 50 V, ±10%, X7R, 0805 | 0805 | GRM216R71H103KA01D | MuRata |
C4 | 1 | 0.1 μF | CAP, CERM, 0.1 μF, 25 V, ±10%, X7R, 0603 | 0603 | C1608X7R1E104K | TDK |
C5 | 1 | 0.01 μF | CAP, CERM, 0.01 μF, 100 V, ±10%, X7R, 0603 | 0603 | 06031C103KAT2A | AVX |
C6 | 1 | 2200 pF | CAP, CERM, 2200 pF, 50 V, +10/%, X7R, 0603 | 0603 | GRM188R71H222KA01D | MuRata |
C7 | 1 | 22 pF | CAP, CERM, 22 pF, 50 V, +5/%, C0G/NP0, 0603 | 0603 | GRM1885C1H220JA01D | MuRata |
C8, C9 | 2 | 47 μF | CAP, CERM, 47 μF, 10 V, ±10%, X5R, 1210 | 1210 | GRM32ER61A476KE20L | MuRata |
C10 | 0 | CAP, CERM, | 1210 | |||
C11 | 0 | CAP, CERM, | 0603 | |||
D1 | 1 | 0.55 V | Diode, Schottky, 4 0V, 5 A, SMC | SMC | CDBC540-G | Comchip Technology |
J1, J2 | 2 | ED555/2DS | Connector, Male 2 Pole 3.5 mm, 6 A, 150 V | 6.5 × 6.5 mm | ED555/2DS | On Shore Tech |
JP1 | 1 | PEC02SAAN | Header, Male 2-pin, 100-mil spacing, | 0.100 inch × 2 | PEC02SAAN | Sullins |
L1 | 1 | 4.7 μH | Inductor, 7 A, 15 mΩ | 10mm × 10 mm | 74437368047 | Wurth Electronik |
LBL1 | 1 | Thermal Transfer Printable Labels, 1.250" W × 0.250" H - 10,000 per roll | PCB Label 1.25"H × 0.250"W | THT-13-457-10 | Brady | |
R1 | 1 | 665 k | RES, 6650k Ω, 1%, 0.1W, 0603 | 0603 | CRCW0603665KFKEA | Vishay-Dale |
R2 | 1 | 130 k | RES, 130k Ω, 1%, 0.1 W, 0603 | 0603 | CRCW060130KFKEA | Vishay-Dale |
R3 | 1 | 37.4 k | RES, 37.4k Ω, 1%, 0.1 W, 0603 | 0603 | CRCW060337K4FKEA | Vishay-Dale |
R4 | 1 | 51.1 | RES, 51.1 Ω, 1%, 0.1 W, 0603 | 0603 | CRCW060351R1FKEA | Vishay-Dale |
R5 | 1 | 10.2 K | RES, 10.2 Ω, 1%, 0.1 W, 0603 | 0603 | CRCW060310R2FKEA | Vishay-Dale |
R6 | 1 | 1.96 k | RES, 1.96 k Ω, 1%, 0.1 W, 0603 | 0603 | CRCW06031K96FKEA | Vishay-Dale |
SH-J1 | 1 | 1 × 2 | Shunt, 100 mil, Gold plated, Black | Shunt | 969102-0000-DA | 3M |
TP1, TP5, TP7 | 3 | Red | Test Point, TH, Compact, Red | Keystone5005 | 5005 | Keystone |
TP2, TP8 | 2 | Black | Test Point, TH, Compact, Black | Keystone5006 | 5006 | Keystone |
TP3, TP4, TP6 | 3 | White | Test Point, TH, Compact, White | Keystone5007 | 5007 | Keystone |
U1 | 1 | IC, DC-DC Converter, 4.5 – 28 VIN, 5 A | DDA-8 | TPS54531DDA | Texas Instruments |