SLVU938A July 2013 – August 2021 TPS54625
The TPS54625 is a single, adaptive on-time, D-CAP2™-mode, synchronous buck converter requiring a very low external component count. The D-CAP2™ control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types and features fast transient response with no external compensation. The switching frequency is internally set at a nominal 650 kHz. The high-side and low-side switching MOSFETs are incorporated inside the TPS54625 package along with the gate-drive circuitry. The low drain-to-source on resistance of the MOSFETs allows the TPS54625 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The TPS54625 dc/dc synchronous converter is designed to provide up to a 6.5-A output from an input voltage source of 4.5 V to 18 V. The output voltage range is from 0.76 V to 5.5 V. Rated input voltage and output current ranges for the evaluation module are given in Table 1-1.
The TPS54625EVM-608 evaluation module is a single, synchronous buck converter providing 1.05 V at 6.5 A from 4.5-V to 18-V input. This user’s guide describes the TPS54625EVM-608 performance.
EVM | Input Voltage Range | Output Current Range |
---|---|---|
TPS54625EVM-538 | VIN = 4.5 V to 18 V | 0 A to 6.5 A |