SLVU952B September 2013 – May 2021 TPS65580
The TPS65580EVM-575 is provided with input/output connectors and test points as shown in Table 4-1. A power supply capable of supplying 5 A must be connected to J1 through a pair of 20-AWG wires. The loads must be connected to J2, J3 and J4 through pairs of 20-AWG wires. The maximum load current capability is for each channel is shown in Table 1-1. Wire lengths must be minimized to reduce losses in the wires. Test point TP1 provides a place to monitor the VIN input voltages with TP2 providing a convenient ground reference. Test points TP11, TP15 and TP19 are used to monitor the output voltage for each of the three channels. Test points TP12, TP18 and TP20 are used as the ground reference for each of the three channels.
Reference Designator | Function |
---|---|
J1 | VIN (see Table 1-1 for VIN range) |
J2 | CH1 VOUT, 3.3 V at 1.5-A maximum |
J3 | CH2 VOUT, 1.2 V at 2.5-A maximum |
J4 | CH3 VOUT, 1.5 V at 1.5-A maximum |
JP1 | CH1 EN control. Jumper JP1-2 to JP1-3 to disable, jumper JP1-2 to JP1-1 to enable. |
JP2 | CH2 EN control. Jumper JP2-2 to JP2-3 to disable, jumper JP2-2 to JP2-1 to enable. |
JP3 | CH3 EN control. Jumper JP3-2 to JP3-3 to disable, jumper JP3-2 to JP3-1 to enable. |
TP1 | VIN test point at VIN connector |
TP2 | GND test point at VIN |
TP3 | CH1 EN test point |
TP4 | CH2 EN test point |
TP5 | CH3 EN test point |
TP6 | Power good test point |
TP7 | Power ground test point |
TP8 | Analog ground test point |
TP9 | CH1 switch node test point |
TP10 | CH1 loop response test point |
TP11 | CH1 output voltage test point |
TP12 | CH1 ground test point at output connector |
TP13 | CH2 switch node test point |
TP14 | CH2 loop response test point |
TP15 | CH2 output voltage test point |
TP16 | CH2 ground test point at output connector |
TP17 | CH3 switch node test point |
TP18 | CH3 loop response test point |
TP19 | CH3 output voltage test point |
TP20 | CH3 ground test point at output connector |