SLVU953A October 2013 – May 2021 TPS65580 , TPS65581
A summary of the TPS65581EVM-575 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and Ta = 25°C unless otherwise noted.
Specifications | Test Conditions | Min | Typ | Max | Unit | |
---|---|---|---|---|---|---|
Input voltage range (VIN) | 4.5 | 12 | 18 | V | ||
Operating frequency | 700 | kHz | ||||
CH1 | Output voltage | 3.3 | V | |||
Output current range | 0 | 1.5 | A | |||
Over current limit | VIN = 12 V, LO = 3.3 µH | 2.0 | A | |||
Output ripple voltage | VIN = 12 V, IO = 1.5 A | 10 | mVPP | |||
CH1 | Output voltage | 1.2 | V | |||
Output current range | 0 | 2.5 | A | |||
Over current limit | VIN = 12 V, LO = 2.2 µH | 3.5 | A | |||
Output ripple voltage | VIN = 12 V, IO = 2.5 A | 10 | mVPP | |||
CH1 | Output voltage | 1.5 | V | |||
Output current range | 0 | 1.5 | A | |||
Over current limit | VIN = 12 V, LO = 2.2 µH | 2.0 | A | |||
Output ripple voltage | VIN = 12 V, IO = 1.5 A | 10 | mVPP |