SLVU953A October 2013 – May 2021 TPS65580 , TPS65581
The TPS65581 is a triple output, advanced D-CAP2™-mode, synchronous buck converter requiring a very low external component count. The advanced D-CAP2 control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types and features fast transient response with no external compensation. The switching frequency is internally set at a nominal 700 kHz. The high-side and low-side switching MOSFETs are incorporated inside the TPS65580 package along with the gate-drive circuitry. The low drain-to-source on resistance of the MOSFETs allows the TPS65580 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The TPS65580 dc/dc synchronous converter is designed to provide up to 1.5-A, 2.5-A and 1.5-A output for each of 3 channels from an input voltage source of 4.5 V to 18 V. The output voltage range is from 0.76 V to 6.5 V. Rated input voltage, output voltage and output current ranges for the evaluation module are given in Table 1-1. This user’s guide describes the TPS65581EVM-575 performance.
EVM | Input Voltage Range | Channel | Output Voltage | Output Current Range |
---|---|---|---|---|
TPS65581EVM-575 | VIN = 4.5 V to 18 V | CH1 | 3.3 V | 0-A to 1.5-A |
CH2 | 1.2 V | 0-A to 2.5-A | ||
CH3 | 1.5 V | 0-A to 1.5-A |