SLVUA15A January   2014  – August 2021 TPS562209

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1  Input/Output Connections
    2. 4.2  Start-Up Procedure
    3. 4.3  Efficiency
    4. 4.4  Load Regulation
    5. 4.5  Line Regulation
    6. 4.6  Load Transient Response
    7. 4.7  Output Voltage Ripple
    8. 4.8  Input Voltage Ripple
    9. 4.9  Start-Up
    10. 4.10 Shut-Down
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, Bill of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
    3. 6.3 Reference
  8. 7Revision History

Load Transient Response

The TPS562209EVM-601 response to load transient is shown in Figure 4-5.The current steps and slew rates are indicated in the figures. Total peak-to-peak voltage variation is as shown.

GUID-7970ED95-A9E3-4B03-A042-A4E1A78DC780-low.gifFigure 4-5 TPS562209EVM-601 Load Transient Response, 25% to 75% Load Step